IESNA:LM-63-2002 
[TEST]P981003
[MORE]TEST IS SCALED FROM ( FO44196.PSO)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]4/11/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-CYL3S-10-927-15L-SP-U-S-X-X-WHTE
[LUMINAIRE]PrentaLux 3-INCH CYLINDER, SPOT OPTIC
[MORE]1500 LUMENS
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, COMMERCIAL, HOSPITALITY, HOTEL, OFFICE, ACCENT, RETAIL, DECORATIVE
[_SEARCH_MOUNTING] Ceiling, Surface
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1315
TILT=NONE
1 -1 1 91 1 1 1 -0.25 -0.25 0
1 1 13.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90
0
8992.9 8934.2 8759.3 8425.1 7912.5 7220.6 6396.5 5492.8 4626.6 3855.6
3209.3 2689.9 2276 1945.6 1675.8 1453.8 1272.9 1123.3 1001.8 898.4
813.8 745.2 689.6 644.5 607.7 577.9 550.8 517.4 474.9 422.3
364 302.7 239.9 178 122.3 75.4 42.7 25 19 15.3
11.5 8.4 5.7 4.2 3.5 2.9 2.6 2.2 1.9 1.7
1.5 1.4 1.2 1.2 1.1 1 1 0.9 0.9 0.9
0.9 0.9 0.9 0.9 0.9 0.8 0.8 0.7 0.7 0.7
0.7 0.7 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5
0.4 0.4 0.4 0.4 0.3 0.2 0.1 0.1 0 0
0
